IESNA:LM-63-2002
[TEST]P1445058
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (3000K-300W-T4)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (300W)
[MORE]OPTICS - TYPE 4
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]41781
TILT=NONE
1 46561 1 181 25 1 2 0.315 0.46 0
1 1 291.7
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5737.6 5820.9 5917.3 6026.6 6149 6284 6433.6 6595.1 6767.1 6957.5
7163.3 7386.1 7625.6 7884 8156.6 8440.3 8732.2 9020 9304.5 9581.8
9851.9 10104.9 10344.5 10566.2 10780.6 10985.2 11158.4 11317.2 11459.9 11612.4
11793.7 11945.4 12058.4 12102.4 12077.3 11991.1 11877.2 11781.1 11736.3 11720.1
11714.7 11710.3 11696.8 11670.8 11629.5 11574.8 11507.5 11434.8 11357.6 11277.7
11191.6 11093.8 10984.3 10863.2 10726.8 10575.1 10402.8 10208.1 9991.9 9761.2
9484.9 9142.1 8734.1 8276.3 7823.2 7429.8 7117.5 6917.7 6815.3 6726.4
6474.8 5975.3 5309.2 4642.3 4025.1 3127.9 1913 846.7 636.3 440.6
245 213.6 188 163.1 138.1 112.3 84.2 61 37.9 14.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5818.9 5911.1 6015.7 6132.5 6261.2 6405 6561.3 6727.6 6913.2
7105 7320 7544.9 7789.4 8050.9 8320.2 8592.8 8869.1 9143 9412.2
9668.8 9919.2 10156.1 10385.8 10601.1 10811.1 10997.8 11167.4 11317.2 11465.3
11638.5 11800.9 11928.3 12002.8 11998.3 11930.1 11830.5 11715.6 11641.2 11603.5
11584.6 11572.1 11562.2 11547.8 11529.9 11499.4 11459.9 11417.7 11370.2 11320.8
11269.7 11210.4 11137.8 11056.1 10951.1 10828.2 10686.4 10523.1 10334.6 10120.2
9880.6 9601.5 9266.8 8880.3 8471.5 8089 7738.5 7444.8 7229.4 7078.4
6945.7 6711.8 6307.7 5740.5 5109.5 4415.7 3556.1 2349.1 1136.9 829.9
540.8 251.8 215.7 186.3 157.3 128.5 101.6 76.4 51.3 26.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5812.9 5895.2 5987.7 6090.3 6201.7 6331.6 6467.9 6616.3 6779.4
6949.8 7137.5 7334.1 7547.7 7769.1 7999.8 8238.7 8482.6 8725.5 8969.3
9203.1 9434.6 9651.8 9866.2 10071.7 10274.5 10470.1 10660.4 10835.4 11001.4
11163.8 11342.4 11507.5 11644.8 11737.2 11754.2 11712.1 11640.3 11565.8 11511.9
11485.9 11477.8 11477 11476.1 11472.5 11464.4 11450.9 11434.8 11413.2 11382.7
11345.9 11302 11251.7 11197.9 11139.6 11074.9 10995.1 10899.1 10781.5 10651.4
10500.6 10332.8 10144.4 9929 9688.6 9428.3 9148.4 8874.4 8612.4 8370.1
8145 7947.8 7754.8 7534.4 7262.2 6909.4 6413.4 5776.1 4963.6 3921.7
2531.3 1282 937 604 271 201 147.3 110 76 42.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5804.2 5869.8 5941.5 6025 6115.8 6217.1 6328.5 6448.9 6578.1
6717.2 6864.3 7023 7189.7 7367.9 7555 7747.2 7940.8 8142.9 8340.9
8538.4 8736.1 8929 9120.5 9303.6 9484.9 9662.5 9833 10003.5 10170.4
10338.2 10509.6 10681 10847 10996.9 11114.4 11191.6 11208.6 11188 11160.2
11145.8 11145.8 11162.9 11192.5 11226.6 11258 11284 11302.9 11316.3 11325.3
11328.9 11328 11321.7 11314.5 11299.3 11278.6 11247.2 11206 11156.6 11101
11034.6 10952 10853.3 10734.9 10598.5 10438.7 10257.5 10044.8 9803.4 9536
9247.1 8951.8 8650.4 8358.2 8054.6 7687.8 7272.9 6688.5 5903.9 4919.3
3721 2441.2 1193.5 884.6 585.4 286.2 233.6 178.9 117.2 62.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5788.2 5833.1 5884.6 5943.2 6011 6084 6161.8 6245.9 6338.2
6437.7 6542.6 6654.9 6772.9 6901.7 7034.7 7176.5 7322.7 7472.6 7624.2
7779.5 7937.3 8093.6 8254.3 8406.9 8560.7 8709.8 8858.3 9005.7 9147.5
9289.2 9437.3 9589.8 9755 9915.6 10055.6 10181.2 10275.4 10348.1 10382.2
10393 10409.1 10440.5 10479.1 10525.8 10578.7 10637.9 10698.1 10756.4 10814.7
10868.6 10917.9 10968.2 11010.3 11046.2 11077.6 11102.8 11118.9 11125.2 11119.8
11101 11066 11024.7 10966.4 10886.5 10793.2 10679.2 10528.5 10349.9 10125.6
9852.8 9532.4 9160 8727.9 8226.4 7672.8 7065.6 6382.7 5558.1 4575.3
3409.1 2078.9 962.8 695 452.6 210.2 160.6 121.6 87 48.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5768.2 5792.4 5821 5855.8 5897 5940.7 5988.1 6040.2 6097.3
6158.3 6224.6 6296.3 6371.8 6454.6 6540.2 6632.3 6730.4 6833.6 6938.8
7044.9 7157.2 7273.5 7390.9 7507.3 7620.6 7737.5 7856.9 7975.9 8098.4
8225.4 8350.3 8472.8 8595 8731.8 8876.9 9018.2 9140.3 9245.3 9333.2
9398.7 9445.4 9487.6 9537.8 9602.4 9674.2 9746 9820.5 9895.8 9968.5
10041.2 10108.5 10175.8 10235 10289.8 10338.2 10380.4 10416.3 10444.1 10460.3
10463.9 10446.8 10409.1 10363.4 10297 10211.7 10113.9 9974.8 9786.4 9541.4
9196.8 8730.1 8152.9 7478.9 6778 6041 5241.9 4203 2887.5 1593.3
728.8 501.3 287.6 236.6 198 161 123.8 90.5 63.2 35.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5728.1 5730.8 5738.3 5749.3 5766.5 5786.5 5807.7 5833.3 5862.7
5896.3 5931.6 5970.8 6017.2 6069 6122.4 6180.1 6243.2 6310.2 6377.1
6447 6520 6593.7 6667.3 6738.6 6811.1 6886 6961.1 7039.6 7122.3
7208.9 7297.3 7390.1 7480.8 7575.6 7673.9 7776 7876.9 7982.4 8090.3
8188 8271 8339 8394.4 8449.2 8508.6 8573 8634.8 8698.4 8758.5
8814.8 8866.1 8912.6 8954.3 8996.7 9035.3 9072.1 9104.4 9128.6 9146.6
9155.5 9151.9 9135.8 9115.2 9082 9029.9 8950 8832.3 8644.1 8347.2
7888 7228.4 6507.1 5837 5226.1 4512.4 3450.4 2239.9 1037.2 421.2
280.4 242.3 213.2 184 154.9 127.8 100.6 72.5 46.3 32.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5707.3 5690.1 5677.2 5668.4 5666 5666.6 5669 5675.8 5684.3
5695.1 5709.3 5728.3 5750.1 5775.7 5804.3 5839 5875.3 5915.8 5958.8
6005.2 6053.7 6102.5 6151.2 6200.4 6248.6 6298.4 6347.2 6396.7 6450
6506.5 6563.6 6621 6678.8 6738 6799.1 6862.5 6923.4 6980.6 7042
7108.3 7180.7 7248.5 7310.3 7370.1 7433.2 7500 7574 7652.3 7730.8
7813 7895 7976.5 8054.8 8128.3 8197.5 8264 8328.2 8386.3 8439.2
8486.8 8523.7 8551.9 8574.1 8581.3 8579.2 8568.9 8526.4 8447.1 8298.5
8041 7657.8 7157 6592 6054.9 5539.3 4883.3 3876.1 2754.8 1633.5
525.1 317.6 259.4 220.1 180.8 141.5 110.8 83.2 58.8 40.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5689.4 5653.3 5623.6 5600.2 5581.5 5566.7 5556.8 5550.3 5544.6
5540.1 5538.7 5542.1 5549.8 5559.7 5572.6 5589.2 5610.9 5634.6 5662.5
5692.4 5725.5 5761.5 5798.9 5837.7 5877.6 5919.3 5961.1 6003.6 6048.4
6093.8 6140.7 6188.3 6236 6279.8 6324.8 6370.6 6420.1 6470.1 6521.5
6575.3 6632 6693.3 6758.8 6828.4 6897.7 6970.3 7042.1 7114.5 7190.3
7265.8 7340.4 7414.9 7493 7574.7 7656.5 7739.9 7826.1 7916.1 8001.8
8088.2 8177.5 8268.7 8359 8445.3 8528.4 8598.7 8663.1 8717.4 8753.4
8750.6 8691.4 8561 8334.1 8037 7677 7309.3 6898.4 6382.4 5544
4238.5 3002 1765.5 553 363.9 293 235.4 177.8 120.6 82.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5674.5 5624.5 5582.8 5547.4 5519.1 5494.4 5472.6 5454.2 5439.8
5431.3 5424.7 5422.1 5422.3 5426.7 5434.4 5444.5 5459.3 5478.2 5498
5523 5549.3 5578.6 5609.8 5641 5674.6 5708.6 5742.9 5779.3 5814.5
5852.5 5891.7 5933.2 5975.1 6015.6 6058.9 6104 6150.7 6203 6259.7
6322.8 6383.3 6449.9 6517.3 6589.8 6661.7 6733.1 6802.6 6872.2 6940.3
7007.8 7076.5 7147.1 7220.6 7298.3 7378.9 7465 7557.9 7656.1 7756
7861 7969.9 8081.4 8193.8 8309.6 8421.7 8533.1 8634.1 8732.2 8817.2
8892.3 8944.1 8967.1 8929.8 8817 8606.1 8268.8 7716.1 6901.6 5819.1
4633.1 3576 2697.1 2152.9 1608.7 1066.6 656.5 456.7 256.8 57.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5664.6 5605 5554.7 5511.7 5475.8 5442.3 5412.7 5388.8 5369.1
5355.2 5346.4 5342.4 5343.3 5348.7 5357 5368.5 5384 5402.4 5422.4
5446 5468.6 5494.8 5521.9 5550.9 5580.6 5610.7 5642.4 5674.1 5709.9
5745.8 5784.5 5823.7 5862.6 5901.3 5944.1 5990 6042.5 6097.1 6154.1
6213.7 6272.4 6333.2 6391 6448.4 6503.9 6558.4 6615.2 6670.9 6732.1
6793.7 6861.2 6932.7 7008.3 7088.3 7170.8 7252.2 7333.2 7411.2 7483.3
7552 7628.8 7706.4 7783.7 7856.6 7927.4 7999.8 8064.9 8124 8155.7
8174.1 8175 8121.4 8019.8 7850 7536.4 7109 6632.7 6033.3 5220.3
4385.6 3689.6 3247.9 3026.7 2293.1 1559.7 841.4 587.4 333.5 84.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5660.3 5595.3 5540.2 5492.4 5451.1 5411.9 5378.5 5350 5328
5310.3 5299.8 5296.5 5297.8 5301.5 5310.4 5322.4 5336.2 5353.9 5373.6
5393.1 5411.7 5431.9 5454.2 5480.2 5508.3 5539.4 5574.7 5612.8 5654.6
5697.6 5740.4 5784.2 5829.3 5875.1 5921.4 5968.6 6017.1 6062 6105.7
6152.1 6199.3 6247.7 6297.3 6347.8 6400.8 6456.1 6516.6 6583.1 6653.2
6722.2 6793.6 6866.3 6939.5 7012 7077.5 7134.2 7181.6 7227.7 7271.1
7311.9 7345.4 7372.4 7403.9 7432.5 7458.8 7473.4 7465.9 7444.2 7378.3
7232.5 6972.8 6551.7 5968.2 5332.5 4671.9 3965 3167.4 2644.2 2734.8
3286.7 3477.9 2630.3 1782.7 939 496.2 397.5 298.7 199.9 101.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5660.6 5594.7 5536.9 5489.5 5446.1 5407 5372 5342.2 5318.6
5301.4 5290.4 5285.7 5285.5 5290.1 5297.7 5309.4 5323.8 5340.1 5356.7
5374.4 5392.3 5410.8 5433 5459.1 5488.1 5522 5560.4 5602.3 5647.9
5697.9 5747.6 5802.6 5858.1 5911.8 5968.9 6028.3 6085.7 6142.1 6202.1
6262.2 6317.2 6372.9 6425.9 6478.4 6530.3 6580 6632.5 6677.4 6722.8
6767.8 6816.5 6862.2 6905 6946.2 6988.8 7030.5 7071.5 7111.1 7150.3
7184.2 7215.5 7248.2 7278.6 7309.8 7315.5 7277.3 7234.2 7158.2 6960.8
6626.6 6118.8 5495.3 4855.4 4214.5 3412.4 2569 2011.2 2109.1 2660
3036.1 2354.6 1673.1 994.3 530.5 319.9 112 75.5 39.1 3.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5668 5604.9 5550.3 5504 5464.2 5426.8 5393.6 5366.3 5344.6
5327 5315.9 5310.5 5311.6 5316 5323.2 5334.9 5350.6 5369.4 5390.1
5411.9 5435.9 5460.2 5485.4 5512.9 5544 5578.5 5615.8 5657.3 5700.3
5743.6 5786.5 5830.5 5874.9 5918.9 5964.6 6011.1 6056 6099.1 6141.9
6186.9 6235.6 6287 6339.7 6394.9 6450.1 6509.3 6571 6637 6705.7
6778.2 6849.6 6924.3 6997.6 7068.1 7131 7186.7 7238.7 7285.5 7328.8
7366.3 7397.8 7427 7458.6 7492.1 7515.1 7513.6 7494.9 7467.4 7389.1
7218.1 6926.7 6472.2 5911.8 5273.7 4589.1 3873.9 3125.5 2682.4 2884.6
3418.6 3409.5 2558.8 1708.1 861.8 480 384.5 289.1 193.6 98.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5679.4 5624.9 5576.1 5534.5 5499.9 5467.9 5440.4 5417.9 5397.5
5382.7 5374 5369.3 5370 5376.4 5385.3 5397.6 5413.7 5434.7 5458.5
5484.8 5513.8 5543 5575 5608.3 5644.3 5679.7 5714.1 5748.8 5785.9
5822.5 5860.2 5898.2 5937.4 5976.5 6019 6065 6117.5 6173.1 6232.5
6292 6352 6410.7 6467.9 6525.9 6583.2 6641.4 6698.7 6756.2 6817.3
6882.6 6951.3 7025 7102.4 7181.9 7265.7 7349.2 7434.3 7510.1 7580.2
7652 7731.2 7810.7 7880 7944 8009.5 8077.8 8134.4 8180.4 8204.4
8206.3 8175.9 8101.9 7983.4 7757 7396 6967.5 6467.6 5824.3 4988.2
4125.2 3365.5 3052.5 2405.8 1759.1 1112.6 619 495.5 372.1 248.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5696.9 5652.9 5613.9 5582.2 5555 5531.2 5509.3 5491.9 5479.6
5469.4 5462.8 5462.3 5465.9 5472.2 5483.5 5500.9 5520.3 5541.7 5566.6
5594.2 5625.5 5657.9 5691.8 5725.3 5759.5 5794.6 5830.5 5869.2 5908.5
5949.5 5991.8 6033.8 6076.3 6117.6 6160 6202.8 6250.8 6306.1 6365.5
6427.7 6493.9 6564.2 6635.4 6704.5 6773.7 6841.4 6909.2 6975 7042
7110.3 7179.3 7252.5 7327.3 7406.7 7492.2 7582.7 7678.8 7781.3 7886.4
7994.7 8104.8 8217.5 8326.3 8439.9 8550.3 8652.1 8749.9 8833.4 8902.8
8953.2 8977.9 8955.6 8842.8 8626.4 8316.5 7845.4 7130.2 6156.1 5079.3
4022.1 3124.6 2486.9 1849.1 1214 706.8 497.7 288.5 81.2 42.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5715.9 5688.5 5664.2 5644.6 5628.6 5615.9 5605.5 5597.1 5591.3
5589.1 5592.9 5600 5612.4 5627.1 5646 5668.4 5694.9 5723.4 5754.6
5789.9 5828 5868.6 5910.8 5955.4 6001.4 6046.4 6092.3 6139.2 6184.9
6231.5 6277.1 6323.6 6368.4 6410.5 6454 6500 6547 6596.3 6648.6
6700.8 6757.1 6815.9 6877.4 6947.2 7020.1 7097.1 7178.6 7263.2 7345.2
7425.1 7500.8 7576.3 7654.6 7734.5 7818.2 7904 7987.8 8071.6 8155.1
8235.7 8315.8 8399.6 8481.8 8559.2 8632.8 8698.6 8738.8 8743.9 8716.1
8649.4 8521.3 8334.7 8053.6 7719.3 7369.1 6991.8 6485.7 5684.2 4464.1
3153.8 1843.5 558.8 375.1 307.7 250.4 193.2 136.1 103.3 70.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5736.1 5727.1 5720.8 5718.1 5717.9 5722.3 5727.3 5734.3 5744.6
5760.3 5779.8 5803.7 5831.7 5862.6 5896.2 5933.5 5973.8 6018.4 6064.5
6115.2 6167.2 6220.9 6274.7 6330.3 6383.9 6439.2 6494.3 6551.5 6611.3
6673.3 6736 6796.5 6857.8 6920.7 6984.9 7047.3 7105.2 7163.4 7216.7
7273.8 7328.8 7389.3 7458.1 7530.9 7603.7 7674.1 7750.3 7835 7919.5
8004 8087.1 8166.9 8240.1 8306.6 8367.4 8423 8473.7 8519.7 8558.4
8587.3 8605.9 8614.7 8617.9 8609.8 8587.6 8537.5 8446.6 8304.1 8080.6
7719.3 7209.8 6650.6 6129.6 5631.2 4943.8 3923.4 2776.7 1630 486
316.9 260.6 223.6 186.6 149.8 119.3 91.9 66.5 45.9 25.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5736.9 5748.3 5762.6 5779.9 5799.8 5824 5850 5878.1 5909.4
5947.5 5990.9 6038.8 6089.4 6141.9 6201.3 6264.9 6331 6401.7 6472.6
6546.1 6621.9 6696.5 6771.5 6845.8 6923 6998.4 7078.3 7162.9 7250.7
7343.1 7440.1 7536.3 7639.6 7743 7846.4 7944.9 8048.4 8144.9 8231.1
8307.1 8376.4 8440.9 8506.4 8570.1 8631.4 8693.1 8756.9 8812.8 8863.8
8909.6 8952.3 8996.7 9036.2 9073.9 9104.4 9132.2 9157.3 9173.5 9178
9172.6 9166.3 9152.8 9120.5 9071.2 8986.8 8853.7 8674.5 8383 7925.6
7280.3 6532.7 5865.5 5265 4580.5 3523.6 2197.8 1027.7 750.7 501.7
252.8 217.1 189.2 161.9 134.5 105.7 79.4 53.2 26.9 9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5756.9 5789.4 5826 5865.7 5908.2 5955.3 6007 6062.2 6122.4
6187.1 6259.9 6338.6 6422.6 6509.1 6601.6 6698.3 6801.5 6906.1 7014.8
7128 7246.1 7362.8 7483.6 7603 7724.2 7846.7 7969.1 8094.8 8224.8
8356.4 8494.5 8635 8781 8918.1 9047 9169.9 9274.9 9354.7 9412.2
9452.6 9490.2 9541.4 9610.5 9686.8 9759.4 9830.3 9901.2 9977.5 10053.8
10123.8 10190.2 10249.4 10302.3 10347.2 10384 10410.9 10423.5 10430.7 10426.2
10403.7 10366.9 10318.5 10253.9 10171.3 10057.4 9903.9 9700.2 9439.1 9106.2
8649.6 8047.4 7370.2 6644.2 5931.5 5128.7 4114.3 2840.7 1543.4 686.2
487.6 290.7 240.7 203.7 169 131.8 98.8 70.9 43.1 15.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5775.8 5828.3 5887 5951.2 6019 6094.4 6175.6 6262.9 6355.8
6456.3 6565.1 6681.2 6805.3 6938.7 7077.1 7225.3 7376.6 7534.3 7693.9
7855.5 8020.8 8183.1 8347.7 8508.6 8667.4 8818.9 8971.9 9120.5 9272.2
9430.1 9595.2 9756.8 9912.9 10058.3 10186.6 10287.1 10347.2 10375.9 10393.9
10412.7 10440.5 10477.3 10522.2 10578.7 10643.3 10713.3 10782.4 10845.2 10902.7
10952.9 10998.7 11039.9 11076.7 11107.2 11127.9 11144.9 11151.2 11142.2 11122.5
11094.7 11056.1 10997.8 10921.5 10825.5 10706.1 10558.1 10387.6 10174.9 9916.5
9608.7 9234.5 8819.7 8310.7 7720.2 7061.2 6367.3 5570.4 4607.9 3495.6
2203.5 1049.9 766.6 497.3 228 170.5 130.2 95.3 60.8 46.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5793.9 5863.4 5942.1 6030.6 6125.8 6228.6 6339 6457.3 6585.2
6724.1 6872.6 7031 7205.3 7385.5 7576.9 7775.3 7977.5 8187.6 8390.6
8597.2 8797.1 8993.1 9184.3 9368.2 9546.8 9721.8 9900.3 10082.5 10257.5
10430.7 10616.4 10777.9 10933.2 11058.8 11146.7 11184.4 11188 11166.5 11144
11138.7 11155.7 11190.7 11231.1 11268.8 11301.1 11328 11346.8 11359.4 11369.3
11373.8 11373.8 11370.2 11363.9 11350.4 11330.7 11299.3 11258 11197 11130.6
11050.7 10967.3 10868.6 10748.3 10597.6 10417.2 10207.2 9978.4 9728 9460.6
9165.4 8854.4 8541 8213.5 7860.3 7437.4 6936.7 6239.6 5267.2 4123.3
2855.3 1579.9 1139.8 722.8 305.8 257.5 207.4 147.3 80.4 60.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5806 5892.2 5988.7 6095 6210.5 6337.9 6475.5 6622.4 6782.2
6954.7 7140.6 7338.7 7554.2 7775.3 8007.4 8252.8 8506.6 8757.7 9001.2
9239 9469.6 9689.5 9899.4 10104.9 10309.5 10512.3 10708.8 10884.7 11051.6
11220.3 11388.1 11546 11660 11720.1 11721 11681.5 11608 11541.6 11508.4
11496.7 11494 11494 11494.9 11494.9 11492.2 11486.8 11475.2 11458.1 11428.5
11392.6 11346.8 11293.9 11238.3 11180.8 11115.3 11036.4 10938.5 10818.3 10685.5
10533 10355.3 10161.5 9956.9 9729.8 9475.9 9202.2 8931.2 8662 8428.2
8223.2 8011 7768.9 7539.3 7246.9 6812.4 6237.6 5573.1 4723.9 3548.2
2060.7 985.5 735 490.9 246.8 180.1 135.4 99.3 79.6 60.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5816.7 5911.6 6017.6 6135.8 6266.2 6409.8 6565.5 6731.5 6913.4
7113 7326 7552.4 7798.1 8055.8 8324.2 8604.1 8882.7 9165.4 9432.8
9690.4 9933.5 10166.8 10397.5 10619.1 10832.7 11027.4 11198.8 11347.7 11502.1
11671.7 11828.7 11943.6 12000.1 11989.3 11918.4 11809.9 11704 11634 11603.5
11588.2 11581 11573 11563.1 11546 11516.4 11477 11433 11385.4 11336.1
11288.5 11232.9 11163.8 11081.2 10975.3 10851.5 10708.8 10542.8 10351.7 10134.5
9897.6 9627.5 9303.6 8925.6 8513 8128.4 7797.2 7515.7 7302.7 7136.8
6990.4 6755.2 6339.1 5762.7 5100.6 4382.4 3507.6 2347.7 1179.6 852
555.7 259.4 215.3 187.9 157.4 126.4 98.3 72.7 47.1 21.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5737.6 5820.9 5917.3 6026.6 6149 6284 6433.6 6595.1 6767.1 6957.5
7163.3 7386.1 7625.6 7884 8156.6 8440.3 8732.2 9020 9304.5 9581.8
9851.9 10104.9 10344.5 10566.2 10780.6 10985.2 11158.4 11317.2 11459.9 11612.4
11793.7 11945.4 12058.4 12102.4 12077.3 11991.1 11877.2 11781.1 11736.3 11720.1
11714.7 11710.3 11696.8 11670.8 11629.5 11574.8 11507.5 11434.8 11357.6 11277.7
11191.6 11093.8 10984.3 10863.2 10726.8 10575.1 10402.8 10208.1 9991.9 9761.2
9484.9 9142.1 8734.1 8276.3 7823.2 7429.8 7117.5 6917.7 6815.3 6726.4
6474.8 5975.3 5309.2 4642.3 4025.1 3127.9 1913 846.7 636.3 440.6
245 213.6 188 163.1 138.1 112.3 84.2 61 37.9 14.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
